System reference
Gripper for chocolate muffins
Swivel and rotary modules | System solutions | Consumer goods | Food and beverages

Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
2-jaw radial gripper
Series GK
1. Swivel and rotary modules

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
Challenge
In the production of chocolate muffins, the muffins needed to be dipped in a chocolate bath. The special handling challenge here was creating a food-grade gripper system design.
Solution
The basis of the design is a GK series standard angular gripper. This gripper was fabricated with jaws made of food-grade VA material as well as being modified with food-grade lubrication. An SF-C series standard swivel unit is used for rotation.
Highlights and technical data
- Stainless steel
- IP40
- Pneumatic
- External gripping
- Gripping force safety device for spring
Technical Data
Drive type | PNEU |
Max. gripping force | 610 [N] |
Gripping concept | KRAFT |
Gripping safety device | FED |
Max. stroke | 180 ["] |
IP class | IP40 |
System weight | 2 [kg] |
Max. workpiece weight | 0.1 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components